4.3.13 __ro_placement Keyword
The __ro_placement attribute specifies that a data object should be
placed in read-only memory.
For XC32, the const qualifier implies that the qualified variable is
read only. Because of this, any variables (except auto variables or function parameters)
qualified const are placed in program memory, thus freeing valuable
data RAM.
Suggested Replacement
const
Caveats
None.
Examples
Consider migrating IAR code such as:
__ro_placement const volatile int x = 10;
to MPLAB XC codes similar to:
const int xc = 32;Further Information
None.