4.3.12 __root Keyword
A function or variable with the attribute is kept whether or not it is referenced from the rest of the application, provided its module is included.
Suggested Replacement
__attribute__((used))
Caveats
None.
Examples
Consider migrating IAR code such as:
__root int myarray[10]; to
MPLAB XC codes similar
to:int __attribute__((used)) myarray[10];Further Information
None.