4.3.4 __location Keyword
Location can specify an absolute address, a register, or a user defined section.
Note:
attribute((address(n))) can only specify absolute address. Also,
attribute((section)) can specify a user defined section for global
variables. The address and section attributes can be combined. Suggested Replacement
__attribute__((address(n)))
__attribute__((section("n")))
Caveats
None.
Examples
Consider migrating IAR code such
as:
#pragma location="FLASH"
char PORT2; /* PORT2 is located in section FLASH */
to
MPLAB XC codes similar
to:int scanMode __attribute__((address(0x200)));Further Information
None.