6.2 Warnings
List of warnings are as follows:
- Do not use a cross-over cable between the PDS-204GCO/AC output port and the load device
- Take extra care when connecting the AC power, so that "N", "L", and "Ground" are connected to the proper polarity
- Ensure that the AC power is within the allowed range