Features
The PDS-204GCO/AC provides the following features:
- Supports 10/100/1000 Mbps Data Rates on the RJ45 Gigabit Ports
- Supports 100/1000/2500 Mbps Data Rates on the Small Form-Factor Pluggable (SFP) ports
- Powered Through Wide-Range AC Input (100 VAC–240 VAC)
- IP66/IP67 Rated
- Extended Temperature Range −40 ℃ to 65 ℃
- Can be Installed in an Outdoor Environment