4.2 Connecting Fiber Optic Cable
To connect the Fiber Optic cable, perform the following steps:

- Remove the metal gland from the PDS-204GCO/AC unit by turning it counterclockwise.
Keep the dust cap for future use.
- Insert the cable through metal gland, rubber
seal, and pressure fingers and plug into the Uplink port.
- Secure the gland until the rubber gasket is firmly closed around the cable.
Note: Fiber optic cable must be of the outdoor use grade.