2.2.1.6 MAC Address
The IEEE MAC address is part of the device certificate as a Subject Alternative Name (SAN) serial number object. The MAC address adheres to the IEEE EUI-48 standard for MAC addresses. This address is a unique identifier for LAN, WiFi or Bluetooth networks. This value is programmed into the ATECC608B-TNGTLS during device provisioning. The MAC address is a 6 byte (48-bit) value. It is stored as ASCII Hex characters in the first 12 bytes of the data slot.
MAC EUI-48 Example
- The EUI-48 value is represented as 6-bytes of hex separated by a dash.
- The individual hex digits are interpreted as ASCII Characters
- Each of these characters are then translated to their actual ASCII hexadecimal code. So a 6-byte hexadecimal value will convert to a 12-byte ASCII-Hex value. Note the conversion between the ASCII character and the ASCII code in both decimal and hexadecimal are shown in Table 2-3.
| Hex / ASCII Char | ASCII Code | Hex / ASCII Char | ASCII Code | |||
|---|---|---|---|---|---|---|
| DEC | HEX | DEC | HEX | |||
| “0” | 48 | 0x30 | “8” | 56 | 0x38 | |
| “1” | 49 | 0x31 | “9” | 57 | 0x39 | |
| “2” | 50 | 0x32 | “A” | 65 | 0x41 | |
| “3” | 51 | 0x33 | “B” | 66 | 0x42 | |
| “4” | 52 | 0x34 | “C” | 67 | 0x43 | |
| “5” | 53 | 0x35 | “D” | 68 | 0x44 | |
| “6” | 54 | 0x36 | “E” | 69 | 0x45 | |
| “7” | 55 | 0x37 | “F” | 70 | 0x46 | |
| Byte 0 | Byte 1 | Byte 2 | Byte 3 | Byte 4 | Byte 5 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ASCII Char | 3 | 4 | C | 8 | C | E | A | D | 2 | 1 | 6 | 0 |
| ASCII Code(DEC)(1) | 51 | 52 | 67 | 56 | 67 | 69 | 65 | 68 | 50 | 49 | 54 | 48 |
| ASCII Code(HEX)(1) | 33 | 34 | 43 | 38 | 43 | 45 | 41 | 44 | 32 | 31 | 36 | 30 |
Note: (1) This is the actual 12-byte value
stored in the data slot that represents the MAC IEEE EUI-48 Identifier.