15.13.2 PIR0
Note:
- Interrupts are not disabled by the PEIE bit.
- IOCIF is a read-only bit; to clear the interrupt condition, all bits in the IOCF register must be cleared.
- The external interrupt GPIO pin is selected by the INTPPS register.
| Name: | PIR0 |
| Offset: | 0xE33 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR0IF | IOCIF | INT3IF | INT2IF | INT1IF | INT0IF | ||||
| Access | R/W | R | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – TMR0IF Timer0 Interrupt Flag bit(1)
| Value | Description |
|---|---|
| 1 | TMR0 register has overflowed (must be cleared by software) |
| 0 | TMR0 register has not overflowed |
Bit 4 – IOCIF Interrupt-on-Change Flag bit(1,2)
| Value | Description |
|---|---|
| 1 | IOC event has occurred (must be cleared by software) |
| 0 | IOC event has not occurred |
Bits 0, 1, 2, 3 – INTxIF External Interrupt ‘x’ Flag bit(1,3)
| Value | Description |
|---|---|
| 1 | External Interrupt ‘x’ has occurred |
| 0 | External Interrupt ‘x’ has not occurred |