15.13.16 PIE4
| Name: | PIE4 |
| Offset: | 0xE2D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC5IE | TX5IE | RC4IE | TX4IE | RC3IE | TX3IE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – RC5IE EUSART5 Receive Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 4 – TX5IE EUSART5 Transmit Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 3 – RC4IE EUSART4 Receive Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 2 – TX4IE EUSART4 Transmit Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 1 – RC3IE EUSART3 Receive Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 0 – TX3IE EUSART3 Transmit Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |