15.13.6 PIR4
| Name: | PIR4 |
| Offset: | 0xE37 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC5IF | TX5IF | RC4IF | TX4IF | RC3IF | TX3IF | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – RC5IF EUSART5 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | The EUSART5 receive buffer, RC5REG, is full (cleared by reading RC5REG) |
| 0 | The EUSART5 receive buffer is empty |
Bit 4 – TX5IF EUSART5 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | The EUSART5 transmit buffer, TX5REG, is empty (cleared by writing TX5REG) |
| 0 | The EUSART5 transmit buffer is full |
Bit 3 – RC4IF EUSART4 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | The EUSART4 receive buffer, RC4REG, is full (cleared by reading RC4REG) |
| 0 | The EUSART4 receive buffer is empty |
Bit 2 – TX4IF EUSART4 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | The EUSART4 transmit buffer, TX4REG, is empty (cleared by writing TX4REG) |
| 0 | The EUSART4 transmit buffer is full |
Bit 1 – RC3IF EUSART3 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | The EUSART3 receive buffer, RC3REG, is full (cleared by reading RC3REG) |
| 0 | The EUSART3 receive buffer is empty |
Bit 0 – TX3IF EUSART3 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | The EUSART3 transmit buffer, TX3REG, is empty (cleared by writing TX3REG) |
| 0 | The EUSART3 transmit buffer is full |