15.13.12 PIE0
Note:
- PIR0 interrupts are not disabled by the PEIE bit in the INTCON register.
| Name: | PIE0 |
| Offset: | 0xE29 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR0IE | IOCIE | INT3 IE | INT2IE | INT1IE | INT 0IE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – TMR0IE Timer0 Interrupt Enable bit(1)
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 4 – IOCIE Interrupt-on-Change Enable bit(1)
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bits 0, 1, 2, 3 – INTxIE External Interrupt ‘x’ Enable bit(1)
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |