1 Design Description
(Ask a Question)The application notes describes how to create a Mi-V subsystem for executing user applications. The user application can be stored in µPROM, sNVM, or an external SPI flash. At device power-up, the PolarFire System Controller initializes the designated TCM with the user application and releases the system reset. If the user application is stored in SPI Flash, the System Controller uses the SC_SPI interface for reading the user application from SPI Flash. The given user application prints the UART message “Hello World!” and blinks user LEDs on the board.
The following figure shows the top-level block diagram of the design.