1.1 Fabric RAMs Initialization
(Ask a Question)Each logical RAM instance in the design is initialized from a different source– sNVM, µPROM, or SPI-Flash. The initialization client storage location is configurable. Generate the initialization data to add the initialization clients to the chosen non-volatile memories and program the device. Program SPI-Flash, if chosen as storage location for initialization data. For more information, see Configure Design Initialization Data and Memories.
Important: Libero SmartDesign and configuration screen shots
shown in this application notes are for illustration purpose only. Open the Libero project to
see the latest updates and IP versions.