Prerequisites
(Ask a Question)Before you start, perform the following steps:
- Download the design files from www.microchip.com/en-us/application-notes/AN4997
The design files folder contains the following subfolders:
- Programming_files: Two programming files (
.job) one each for Rev D (top_RevD.job) and Rev F (top_RevF.job) Kit are provided. - HW: Contains the Tcl scripts for the design.
- FW: Contains Softconsole project for this design.
- Programming_files: Two programming files (
- Download and install Libero® SoC from Libero SoC Documentation .
- Download and install SoftConsole from SoftConsole.
- From the Libero Catalog, download the
latest versions of the IP cores from the warning pop-up as shown in the following
figure.
Figure . Download New Cores Option