Design Requirements

The following table lists the application notes requirements for building a Mi-V processor subsystem.

Table . Design Requirements
RequirementVersion
Hardware
Host PCWindows® 10 and 11
POLARFIRE-EVAL-KIT (MPF300TS-1FCG1152I)

– 12V/5A AC power adapter and cord

– USB 2.0A to mini-B cable

Rev D or Rev F1
Software
Libero® SoC Design SuiteRefer the readme.txt file provided in the design files for all software versions needed to create this reference design.
SoftConsoleSee the readme.txt file provided in the design files for all software versions needed to create this reference design.
PuTTY (serial terminal emulation program)—
Important:
  1. Rev F Kit has a different on-board DDR part. For more information, see PolarFire Evaluation Kit Quick Start Guide.