5.1 SAMA5D27 System-in-Package
The SAMA5D2 System-in-Package (SiP) (SAMA5D27C-D1G-CU) integrates the ARM Cortex-A5 processor-based SAMA5D2 MPU with 1 Gbit DDR2-SDRAM in a single package.
By combining the high-performance, ultra-low power SAMA5D2 with DDR2-SDRAM in a single package, PCB routing complexity, area and number of layers are reduced. This makes board design easier and lowers the overall cost of materials. Board design is more robust by facilitating design for EMI, ESD and signal integrity.
For more information about the SiP, see Reference Documents. This section lists the sole reference documents for product information on the SAMA5D2 and the DDR2-SDRAM memory.
The SAMA5D27C-D1G-CU is available in a 289-ball TFBGA package.