5.2 MPU Clocks
Two clock sources are necessary for the module microprocessor:
- 24-MHz main oscillator for the SAMA5D27 MPU
- 32.768-kHz oscillator for slow clock oscillator input and embedded RTC of the SAMA5D27 MPU
The 24-MHz clock is generated by a small size crystal. It delivers a 24-MHz clock to the SAMA5D27 Oscillator IP.
The 32.768-kHz clock is generated by a small size crystal. It delivers an accurate 32.768-kHz clock to the SAMA5D27 for its embedded RTC.