9.3.2 Other PIOs
The following characteristics are applicable to the operating temperature range TA = -40°C to +85°C, unless otherwise specified.
| Pad | Parameters | Conditions | Min. | Typ. | Max. |
|---|---|---|---|---|---|
| VIL | Low-level Input Voltage | DIS_BOOT | – | – | 1.0V |
| VIH | High-level Input Voltage | DIS_BOOT | 2.3V | – | – |