2.6.2 USB Endpoint Table is 16-byte Alignment
The USB endpoint table uses 16-byte alignment instead of 16-bit alignment.
Work Around
Align the endpoint configuration table pointer in SRAM to a 16-byte. This workaround is implemented in all USB software and source code from Microchip in the AVR Software Framework.
Affected Silicon Revisions
| Rev. L |
| X |