| 1. | FUSA_8BIT_LIB-2155, FUSA_8BIT_LIB-2159 | SW_CPU_REGISTER_TEST_01 - MISRA violations | All supported devices |
| 2. | FUSA_8BIT_LIB-2084, FUSA_8BIT_LIB-2115, FUSA_8BIT_LIB-3394 | SW_CPU_REGISTER_RESET_STATE_CHECK_01 - MISRA violations | All supported devices |
| 3. | FUSA_8BIT_LIB-1950 | SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 - Error detection when Store/Reference
Address is out-of-range | All supported devices |
| 4. | FUSA_8BIT_LIB-2272, FUSA_8BIT_LIB-2279 | SW_SRAM_MARCH_TEST_01 - MISRA violations | All supported devices |
| 5. | FUSA_8BIT_LIB-3393 | SW_CLOCK_PERIODIC_MONITOR_01 - Fix misra-c2012-10.4 | All supported PIC18 devices |
| 6. | FUSA_8BIT_LIB-7528 | SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 - The diagnostic fails if the CRC store
address is selected from the last row/block of the Program Fash Memory (PFM). To
resolve this issue, disable the ‘Test complete Flash Memory’ and do not select a Store
Address from the last row/block of the PFM. | All supported PIC18 devices |
| 7. | FUSA_8BIT_LIB-7524 | SW_INTERRUPT_FREQUENCY_TEST_01 - No warnings are given if the selected TMR2/TMR4
period values are not within range of the allowable TMR2/TMR4 period. Modify the
timers’ clock source, prescaler, and postscalers to make sure that the requested
period is valid. | All supported devices |