What is the MCC PIC16/18 ISO26262 Diagnostic Library
The MPLAB® Code Configurator PIC16/18 ISO26262 Diagnostic Library is a suite of diagnostic tests implementing the diagnostics mechanisms described in the device's ISO 26262 functional safety manual. The library is distributed as an MPLAB® X MCC module, which allows for quick and easy configuration using graphical interfaces. MCC generates code for MPLAB® X and the MPLAB® XC8 compiler projects, based on the selections and configuration.