5 Supported Devices and Families
- 8-bit PIC Families
- PIC16F152xx1, 2
- PIC16(L)F153xx1
- PIC16(L)F183xx2
- PIC16(L)F184xx
- PIC16(L)F188xx
- PIC16(L)F188543, PIC16(L)F18855, PIC16(L)F18856, PIC16(L)F18857, PIC16(L)F18875, PIC16(L)F18876, PIC16(L)F18877
- PIC16(L)F191xx
- PIC16(L)F19155, PIC16(L)F19156, PIC16(L)F19175, PIC16(L)F19176, PIC16(L)F19185, PIC16(L)F19186, PIC16(L)F19195, PIC16(L)F19196, PIC16(L)F19197
- PIC18(L)FxxK42
- PIC18(L)F24K42, PIC18(L)F25K42, PIC18(L)F26K42, PIC18(L)F27K42, PIC18(L)F45K42, PIC18(L)F46K42, PIC18(L)F47K42, PIC18(L)F55K42, PIC18(L)F56K42, PIC18(L)F57K42
- PIC18FxxQ10
- PIC18F24Q10, PIC18F25Q10, PIC18F26Q10, PIC18F27Q10, PIC18F45Q10, PIC18F46Q10, PIC18F47Q10
- PIC18FxxQ84
- PIC18F26Q84, PIC18F27Q84, PIC18F46Q84, PIC18F47Q84, PIC18F56Q84, PIC18F57Q84
Notes:
- These devices do not have EEPROM.
- These devices do not have Windowed WDT.
- These devices have limited memory. Enabling multiple tests may result to a compilation error.
When executing all the available diagnostics tests together along with the examples enabled, it is recommended to enable higher XC8 optimization levels (level 2 or higher) for devices with program memory of 14K bytes or less. This will ensure that all tests and examples will fit in the device program memory.