Compatibility update with MCC Plugin
v4.0.1 and MCC Core v5.0.1 (refer to MCC v4.0.1 Release Notes)
Renamed the library package
Added support for the following device families:
PIC16F152xx
PIC16(L)F153xx
PIC18FxxQ10
Added the following diagnostic
tests:
SW_CLOCK_PERIODIC_MONITOR_01 -
v1.0.0
SW_CLOCK_PERIODIC_MONITOR_02 - v1.0.0
SW_INTERRUPT_FREQUENCY_TEST_01 -
v1.0.0
Updates, fixes, and improvements for
the following PIC16 diagnostics:
SW_CPU_REGISTER_TEST_01 -
v1.0.1
SW_CPU_REGISTER_RESET_STATE_CHECK_01 - v1.0.1
SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST - v1.0.1
SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST - v1.0.1
SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 - v1.0.1
SW_SRAM_MARCH_TEST_01 - v1.0.1
SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 - v1.0.1
Updates, fixes, and improvements for the following PIC18 diagnostics:
SW_CPU_REGISTER_TEST_01 - v1.0.1
SW_CPU_REGISTER_RESET_STATE_CHECK_01 - v1.0.1
SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST - v1.1.0
SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST - v1.1.0
SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 - v1.0.1
SW_SRAM_MARCH_TEST_01 - v1.1.0
SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 - v1.0.1
v1.0.0
Initial release with support for these
Software Requirement IDs:
SW_CPU_REGISTER_TEST_01 -
v1.0.0
SW_CPU_REGISTER_RESET_STATE_CHECK_01 - v1.0.0
SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST - v1.0.0
SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST - v1.0.0
SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 - v1.0.0
SW_SRAM_MARCH_TEST_01 - v1.0.0
SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 - v1.0.0
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.