1 System Requirements
- MPLAB® X IDE v6.0.51
- MCC
v5.1.17
- MCC Core v5.4.11 or later
- MCC PIC10 / PIC12 / PIC16 / PIC18 MCU Library v1.82.0
- MPLAB® XC8 Compilers:
- Recommended: TÜV SÜD Certified XC8 Functional Safety Compiler v2.29 or later
- Device Family Packs
Notes:
- Projects created using MCC and MPLAB X IDE v6.00 or earlier may not be reconfigurable in MPLAB X IDE v6.05 onwards. To use MCC on these projects, switch to the MCC PIC16/18 ISO26262 Diagnostic Library v1.2.1 and PIC10 / PIC12 / PIC16 / PIC18 MCU Library v1.82.0 using the Content Manager Tool and regenerate the code.