3 Repairs and Enhancements
| # | ID | Description | Device(s) |
|---|---|---|---|
| 1. | FUSA_8BIT_LIB-7523 | SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 - Add a condition for wrData buffer declaration to work only for the K42 device family | All supported PIC18 devices |
| 2. | FUSA_8BIT_LIB-7530 | SW_CPU_REGISTER_RESET_STATE_CHECK_01 - Added a condition to perform the diagnostic only upon POR | All supported devices |