13.12.5 CRCSHIFT
Note: The individual
bytes in this multi-byte register can be accessed with the following register names:
- CRCSHIFTH: Accesses the high byte SHFT[15:8]
- CRCSHIFTL: Accesses the low byte SHFT[7:0]
| Name: | CRCSHFT |
| Address: | 0x353 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SHFT[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHFT[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |