13.12.6 CRCXOR
Note: The individual
bytes in this multi-byte register can be accessed with the following register names:
- CRCXORH: Accesses the high byte X[15:8]
- CRCXORL: Accesses the low byte X[7:0]
| Name: | CRCXOR |
| Address: | 0x355 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| X[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 0 | 0 | 0 | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| X[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 15:0 – X[15:0] XOR of Polynomial Term XN Enable
Important: Bit 0 is not user
accessible and is always set to the value of ‘
1’.