2.3.1 SAM C21 Xplained Pro Evaluation Kit

| Kit Name | Extension Board | Description |
|---|---|---|
| SAM C21 Xplained Pro Evaluation Kit | Not required | The SAM C21 Xplained Ultra evaluation kit with ATSAMC21J18A microcontroller. |
Note: The library (.a file) can be used on the above kits. The library
can also be used on any SAM C21 system-integrator's board as long as a proper
initialization code is provided. The Diagnostic Library software package can be obtained
from Microchip. Refer to Example Projects in MCC for creating an example project.
Note: The kit contains the SAM C2 ATSAMC21J18A-ANT-SL3 variant