2.3.3 Applications Help
A SAM C21 diagnostic demo application is provided (with MPLAB Harmony or in separate installations) to demonstrate typical or interesting usage models of the library. The demo can be used as a reference for a real-life safety application.
Available demo applications:
diag_demo_app_sam_c21_prodemo application is available for public use. See: MPLAB® Harmony Diagnostic Applications for SAM C21 Family.