3.1.4 Deprecations
With each release, a complete Diagnostic API or one or more interfaces within an API set may become obsolete. These diagnostics may need to be refactored to meet safety goals or support new platform diagnostics. In these cases, Microchip will make obsolete and direct the user to new interfaces.
Deprecation means that offical support of a diagnostic interface has ended, but may continue to remain available to developers for a short period of time. Deprecations are highlighted within each module as "Deprecated". The interface will also be displayed with a line through. To see a list all deprecations, refer to the release notes.