3.1.1 DIAG_COMMON
The DIAG_COMMON module is designed to verify or help with the correct functionality of common MCU elements through a set of C function calls.
The DIAG_COMMON software test API is mapped to the following safety mechanisms:
| Function | Diagnostic Mechanism |
|---|---|
| DIAG_COMMON_GetProcessorType() | ALL |
| DIAG_COMMON_SFRReset() | SFR_RESET_CHECK |
| DIAG_COMMON_SFRWriteRead() | SFR_WRITE_READ |
Configuring the Diagnostic
DIAG_COMMON does not require additional configuration.
Using the Diagnostic
DIAG_PROCESSOR_TYPE procType;
procType = DIAG_COMMON_GetProcessorType();
DIAG_STATUS result = DIAG_COMMON_SFRReset();
result = DIAG_COMMON_SFRWriteRead();