2.5.2 Non-Harmony Applications
The recommendation for non MPLAB Harmony 3 applications development is to start with MCC to configure an example H3 application and then pulling the libary and any example code the user finds helpful to start their own development from the generateed code.