2.5.1 Compiler Options
The operation of eliminating the unused code and data from the final executable is directly performed by the linker.
In order to do this, it has to work with objects compiled with the following options:
-ffunction-sections
-fdata-sections.
These options are usable with C files. They will place respectively each function or data in a separate section in the resulting object file.
Once the objects and static libraries are created with these options, the linker can
perform the dead code elimination. The user can do this by setting the
-Wl,--gc-sections option to xc32 compiler. This will perform a
garbage collection of code and data never referenced.