25.2.4.2.3 ACKSTAT Status Flag
In Transmit mode, the Acknowledge Status (ACKSTAT) bit is cleared when the slave has sent an Acknowledge (ACK = 0),
and is set when the slave issues a NACK. A slave sends an ACK when
it has recognized its address (including a General Call), or when the slave has properly
received its data.