20.11 Register Definitions: Timer1 Control

Long bit name prefixes for the System Arbiter Priority Registers are shown in the table below where “x” refers to the Priority Register instance number. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 20-3. Timer1 Register Bit Name Prefixes
PeripheralBit Name Prefix
Timer1T1