20.11.5 TMRx
Note: The individual
bytes in this multi-byte register can be accessed with the following register
names:
Timer Register- TMRxH: Accesses the high byte TMRx[15:8]
- TMRxL: Accesses the low byte TMRx[7:0]
Name: | TMRx |
Address: | 0x20C |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TMRx[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TMRx[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:0 – TMRx[15:0] Timer Register Value
Reset States: |
|