20.11.4 TxGATE
| Name: | TxGATE |
| Address: | 0x210 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GSS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
| GSS | Gate Source | ||
|---|---|---|---|
11111-00111 | Reserved | ||
00110 | PWM4_OUT | ||
00101 | PWM3_OUT | ||
00100 | CCP2_OUT | ||
00011 | CCP1_OUT | ||
00010 | TMR2_Postscaler_OUT | ||
00001 | TMR0_OUT | ||
00000 | Pin selected by T1GPPS | ||