Introduction
The Hello Field Programmable Gate Arrays (FPGAs) Kit is a low-cost, compact-sized, and entry-level platform targeted towards end-users with low to medium FPGA knowledge. The kit supports powerful demos in image processing, signal processing, artificial intelligence and can measure the live FPGA core power consumption while running designs.
| Quantity | Description |
|---|---|
| 1 | Hello FPGA Board with SmartFusion® 2 M2S010 VF256 |
| 1 | Camera sensor board |
| 1 | LCD board |
| 1 | USB 2.0 A to Mini-B cable |
| 1 | Quickstart card |