18.6.1 T0CON0
Name: | T0CON0 |
Offset: | 0xFD5 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
T0EN | T0OUT | T016BIT | T0OUTPS[3:0] | ||||||
Access | R/W | R | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – T0EN TMR0 Enable bit
Value | Description |
---|---|
1 |
The module is enabled and operating |
0 |
The module is disabled |
Bit 5 – T0OUT TMR0 Output bit
Bit 4 – T016BIT TMR0 Operating as 16-Bit Timer Select bit
Value | Description |
---|---|
1 |
TMR0 is a 16-bit timer |
0 |
TMR0 is an 8-bit timer |
Bits 3:0 – T0OUTPS[3:0] TMR0 Output Postscaler (Divider) Select bits
Value | Description |
---|---|
1111 |
1:16 Postscaler |
1110 |
1:15 Postscaler |
1101 |
1:14 Postscaler |
1100 |
1:13 Postscaler |
1011 |
1:12 Postscaler |
1010 |
1:11 Postscaler |
1001 |
1:10 Postscaler |
1000 |
1:9 Postscaler |
0111 |
1:8 Postscaler |
0110 |
1:7 Postscaler |
0101 |
1:6 Postscaler |
0100 |
1:5 Postscaler |
0011 |
1:4 Postscaler |
0010 |
1:3 Postscaler |
0001 |
1:2 Postscaler |
0000 |
1:1 Postscaler |