22.12.2 PWMxDC
Name: | PWMxDC |
Offset: | 0xFA3,0xFA0 |
PWM Duty Cycle Register
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DCH[7:0] | |||||||||
Access | |||||||||
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DCL[1:0] | |||||||||
Access | |||||||||
Reset | x | x |
Bits 15:8 – DCH[7:0] PWM Duty Cycle Most Significant bits
These bits are the MSbs of the PWM duty cycle.
Reset States: |
|
Bits 7:6 – DCL[1:0] PWM Duty Cycle Least Significant bits
These bits are the LSbs of the PWM duty cycle.
Reset States: |
|