8.14.1 BORCON
Name: | BORCON |
Offset: | 0xEE0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SBOREN | BORRDY | ||||||||
Access | R/W | R | |||||||
Reset | 1 | q |
Bit 7 – SBOREN Software Brown-out Reset Enable bit
Reset States: |
|
Value | Name | Description |
---|---|---|
— | If BOREN≠
01 |
SBOREN is read/write, but has no effect on the BOR. |
1 |
If BOREN=
01 |
BOR Enabled |
0 |
If BOREN=
01 |
BOR Disabled |
Bit 0 – BORRDY Brown-out Reset Circuit Ready Status bit
Reset States: |
|
Value | Description |
---|---|
1 |
The Brown-out Reset Circuit is active and armed |
0 |
The Brown-out Reset Circuit is disabled or is warming up |