5.1 Clock Source
The clock source of the reference clock peripheral is selected with the CLK bits. The available clock sources are listed in the following table:
CLK | Clock Source |
---|---|
111 | Reserved |
110 | Reserved |
101 | Reserved |
100 | SOSC |
011 | MFINTOSC (500 kHz) |
010 | LFINTOSC (31 kHz) |
001 | HFINTOSC |
000 | FOSC |