18.2.1 Clock Source Selection

The T0CS bits are used to select the clock source for Timer0. The possible clock sources are listed in the table below.

Table 18-1. Timer 0 Clock Source Selections
T0CSClock Source
111Reserved
110Reserved
101SOSC
100LFINTOSC
011HFINTOSC
010Fosc/4
001Pin selected by T0CKIPPS (Inverted)
000Pin selected by T0CKIPPS (Non-inverted)