24.2 Operating Modes
The CWG module can operate in six different modes, as specified by the MODE bits:
- Half-Bridge mode
- Push-Pull mode
- Asynchronous Steering mode
- Synchronous Steering mode
- Full-Bridge mode, Forward
- Full-Bridge mode, Reverse
All modes accept a single pulse data input, and provide up to four outputs as described in the following sections.
All modes include auto-shutdown control as described in Auto-Shutdown
Important: Except as noted for Full-Bridge mode (Full-Bridge Modes), mode changes should only be performed while EN
=
0
.