13.12.5 CRCSHIFT
Name: | CRCSHIFT |
Offset: | 0xF78 |
Reset: | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CRCSHIFTH[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CRCSHIFTL[7:0] | |||||||||
Access | RO | RO | RO | RO | RO | RO | RO | RO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 15:8 – CRCSHIFTH[7:0] CRC Shifter Register Most Significant Byte
Reading from this register reads the Most Significant Byte of the CRC Shifter.
Bits 7:0 – CRCSHIFTL[7:0] CRC Shifter Register Least Significant Byte
Reading from this register reads the Least Significant Byte of the CRC Shifter.