31.5.1 Digital Filter/Average
The digital filter/average module consists of an accumulator with data feedback options, and control logic to determine when threshold tests need to be applied. The accumulator is a 16-bit wide register which can be accessed through the ADACC registers.
Upon each trigger event (the ADGO bit set or external event trigger), the ADC conversion result is added to the accumulator. If the accumulated value exceeds 2(accumulator_width)-1 = 216 = 65535, the ADAOV overflow bit is set.
The ADCRS bits control the data shift on the accumulator result, which effectively divides the value in accumulator (ADACC) registers. For the Accumulate mode of the digital filter, the shift provides a simple scaling operation. For the Average/Burst Average mode, the shift bits are used to determine number of samples for averaging. For the Low-pass Filter mode, the shift is an integral part of the filter, and determines the cut-off frequency of the filter. Table 31-5 shows the -3 dB cut-off frequency in ωT (radians) and the highest signal attenuation obtained by this filter at nyquist frequency (ωT = π).
ADCRS | ωT (radians) @ -3 dB Frequency | dB @ Fnyquist=1/(2T) |
---|---|---|
1 | 0.72 | -9.5 |
2 | 0.284 | -16.9 |
3 | 0.134 | -23.5 |
4 | 0.065 | -29.8 |
5 | 0.032 | -36.0 |
6 | 0.016 | -42.0 |
7 | 0.0078 | -48.1 |