21.4.5 PWM Duty Cycle

The PWM duty cycle is specified by writing a 10-bit value to the CCPRx register. The alignment of the 10-bit value is determined by the FMT bit (see Figure 21-5). The CCPRx register can be written to at any time. However, the duty cycle value is not latched into the 10-bit buffer until after a match between T2PR and T2TMR.

The equations below are used to calculate the PWM pulse width and the PWM duty cycle ratio.

Figure 21-5. PWM 10-Bit Alignment
Equation 21-2. Pulse Width
P u l s e W i d t h = ( C C P R x H : C C P R x L r e g i s t e r v a l u e ) T O S C ( T M R 2 Pr e s c a l e V a l u e )
Equation 21-3. Duty Cycle
D u t y C y c l e R a t i o = ( C C P R x H : C C P R x L r e g i s t e r v a l u e ) 4 ( T 2 P R + 1 )

The CCPRx register is used to double buffer the PWM duty cycle. This double buffering is essential for glitchless PWM operation.

The 8-bit timer T2TMR register is concatenated with either the 2-bit internal system clock (FOSC), or two bits of the prescaler, to create the 10-bit time base. The system clock is used if the Timer2 prescaler is set to 1:1.

When the 10-bit time base matches the CCPRx register, then the CCPx pin is cleared (see Figure 21-4).