30.7 Register Definitions: DAC Control

Long bit name prefixes for the DAC are shown in the table below. Refer to the "Long Bit Names Section" for more information.

Table 30-1.  DAC Long Bit Name Prefixes
PeripheralBit Name Prefix
DACDAC