6.3 Peripheral Operation in Power-Saving Modes
All selected clock sources and the peripherals running off them are active in both IDLE and DOZE mode. Only in Sleep mode, both the FOSC and FOSC/4 clocks are unavailable. All the other clock sources are active, if enabled manually or through peripheral clock selection before the part enters Sleep.