38.4.2 Internal Oscillator Parameters(1)

Table 38-8. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
OS50FHFOSCPrecision Calibrated HFINTOSC Frequency

4

8

12

16

32

48

64

MHz(Note 2)
OS51FHFOSCLPLow-Power Optimized HFINTOSC Frequency

1

2

MHz

MHz

OS52FMFOSCInternal Calibrated MFINTOSC Frequency500kHz
OS53*FLFOSCInternal LFINTOSC Frequency31kHz
OS54*THFOSCSTHFINTOSC Wake-up from Sleep Start-up Time

11

50

20

μs

μs

VREGPM=0

VREGPM=1

OS56TLFOSCSTLFINTOSC Wake-up from Sleep Start-up Time0.2ms

* - These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. To ensure these oscillator frequency tolerances, VDD and VSS must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
  2. See the figure below.
Figure 38-6. Precision Calibrated HFINTOSC Frequency Accuracy Over Device VDD and Temperature